Publiceer je producten
Snow bracket F apex

Snow bracket F apex

Simulated Shake and Slate roofs are made to last and so are our Snow Brackets™. Slate roofs come in a variety of colors, textures and Wood Shakes provide an attractive look to your roof with a rough and uneven texture. Our Snow Bracket’s are available in a variety of materials and finishes.

Secure Attachment

Superior Strength

Variety of Material Types

Used on: new construction cedar shingle, wood shake or slate roofs

• Installed using (4) 2” roofing nails or #8 stainless steel screws

• Can be powder coated to match roofing material color

Custom Designs and Engineering

At TRA Snow and Sun we engineer and lay out each project free of charge using many factors specific to your roof. We then provide you with the snow retention plan, layout and product detail. TRA Snow and Sun representatives will work with you to design the most efficient snow retention system. Fill out our Snow Retention Checklist to get started.

All Snow Brackets have been tested from the fail point of the system.

Technische specificatie
  • Unieke ref.Snow-bracket-F-apex
  • ProductfamilieSnow Bracket
  • ProductgroepPowder Coated
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-18
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • CSI MasterFormat 2014 Code07 72 00
  • CSI MasterFormat 2014 TitelRoof Accessories