Publiceer je producten
Medium Pressure Constant Volume Venturi Valve
Triatek

Medium Pressure Constant Volume Venturi Valve

Triatek’s Medium Pressure Constant Volume Venturi Valves are pressure independent and designed to maintain a constant flow rate regardless of the changing duct static pressure.

These valves maintain a constant CFM at a specific shaft position over a range of 0.6” to 3” wc. As static pressure increases or decreases, the internal cone adjusts to maintain a constant volume of air.

Constant Volume Venturi Valves are typically used in applications that include:


  • Biosafety cabinets
  • Constant volume fume hoods
  • Ventilated cabinets
  • Outside air regulation

The Medium Pressure Constant Volume Venturi Valve arrives on-site calibrated and ready for installation. For installations that will encounter harsh chemicals in the air stream Triatek offers Kynar® and Heresite® coatings to prevent corrosion. Click here for a chemical resistance comparison chart.

Technische specificatie
  • Unieke ref.triatek-017
  • ProductfamilieClimate Control (HVAC)
  • ProductgroepVenturi Valve
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-10-28
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Bedieningspanelen
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitelInstrumentation and Control Devices for HVAC