Publiceer je producten
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H
SO-TUBE D/H

    SO-TUBE D/H

    INDUSTRIAL STYLE MEETS NEW WORK

    The perfect lighting solution for the industrial architectures of yesteryear that are being converted into attractive workplaces with office lofts and co-working spaces. The distinctive tubular design blends harmoniously with rough industrial environments, adding a modern and attractive atmosphere through the interplay of light and form. Flexibly configurable, So-Tube LED makes everything possible, whether as a continuous line or as an eye-catching, iconic light sculpture.

    Specificatie
    • TECHNICAL DETAILS 

        
      Efficiencyto 140 lm/W
      Construction sizeD/H1 / D/H2 / D/H3 / D/H4
      895 / 1350 / 1805 / 2260 mm
      Luminaire luminous flux1.000 / 2.000 / 3.000 / 4.000 lm
      2.000 / 4.000 / 6.000 / 8.000 lm
      Colour temperature/renderingRa >80
      3.000 K / 4.000 K / ACT (2.700 – 6.500 K)
      Glare reductionUGR 22
      UGR 25
      Service lifeapprox. 60,000 h L80 @ ta 25°C
      Connected load10 / 14 / 21 / 28 W
      15 / 28 / 42 / 56 W
      Electrical versionET, ETDD
      Protection rating, safety classIP20
    Technische specificatie
    • Unieke ref.SO-TUBE_D_H
    • ProductfamilieIndoor lighting
    • ProductgroepSurface-mounted luminaires
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-23
    • Editienummer1
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire

    Beschikbaarheid regio

    Azië Europa