Publiceer je producten
Inplana C11
Inplana C11
Inplana C11

    Inplana C11

    RADIANCE TO GET EXCITED ABOUT

    Inplana and Onplana LED downlights are the optimum lighting solution for nearly all office applications. Thanks to their modern, minimalist design these flat downlights blend harmoniously into all styles of architecture and emit planar, glare-free light when mounted on walls and ceilings.

    Specificatie
    • TECHNICAL FEATURES

      Three optional construction sizes in each case (Inplana LED: 234 mm, 316 mm, 445 mm, Onplana LED: 234 mm, 316 mm, 445 mm)
      Five different lumen packages (1,000, 2,000, 3,000, 4,000 and 5,000 lm)
      Two optical systems (CDP and OTA)
      Available in white and anthracite colours
      High energy efficiency up to 130 lm/W and a long service life of up to 70,000 hours
      Dust-proof and splashwater-proof IP54 version
      Glare control compliant to UGR19 (illumination of VDU workstations in accordance with standards), UGR22 and UGR25
      Active version with infinitely variable control of colour temperature
      Optional integration of a light management system (e.g. LiveLink)
    Technische specificatie
    • Unieke ref.TX_Inplana_C11
    • ProductfamilieIndoor lighting
    • ProductgroepDownlights and spotlights
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-23
    • Editienummer2
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001744
    • ETIM-naamDownlight/spot/floodlight

    Beschikbaarheid regio

    Azië Europa