Publiceer je producten
Luceos H
Luceos H
Luceos H
Luceos H
Luceos H
Luceos H
Luceos H
Luceos H

    Luceos H

    LUCEOS H

    A MODULAR MULTI-TALENT FOR OFFICE AND EDUCATION

    Luceos ensures optimum visual conditions and an attractive atmosphere thanks to uniform, glare-free planar light. With its modular design and simply attachable function end caps, the continuous line-capable range of luminaires adapts optimally to the specific framework conditions.

    Specificatie
    • TECHNICAL FEATURES

      Energy efficiency over 150 lm/W
      Luminous flux packages of 4,000 and 6,500 lm
      Service life of 50,000 h L80 at 25 °C
      Available in lengths of 1,200 mm and 1,500 mm
      Configurable as surface-mounted or suspended luminaire
      Various distribution characteristics: suspended luminaire (direct-indirect distribution), surface-mounted luminaire (direct distribution, asymmetric distribution)
      Asymmetric version specifically for panels and blackboards in classrooms
      Continuous line-capable
      Attachable end caps for integrating supplementary functions
      High glare control compliant to UGR19 for the standard-compliant illumination of VDU workstations
      Active versions


    Technische specificatie
    • Unieke ref.TX_LuceoS_H
    • ProductfamilieIndoor lighting
    • ProductgroepSuspended luminaires
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-23
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001743
    • ETIM-naamPendant luminaire

    Beschikbaarheid regio

    Azië Europa