Publiceer je producten
OleveonFit
OleveonFit
OleveonFit
OleveonFit
OleveonFit

    OleveonFit

    SIMPLY PLANNED. FLEXIBLY REFURBISHED. FIT FOR THE FUTURE.

    Oleveon Fit LED with its innovative 3-D prismatic technology creates outstanding, glare-free and energy-efficient light. The high product quality, diverse range of variants and the intelligent LiveLink light management system lifts the damp-proof lighting to a new level.

    Specificatie
    • TECHNICAL FEATURES

      Energy efficiency of up to 145 lm/W
      Service life L80 50,000 h tq 25° C
      Luminaire luminous flux 2,300 lm, 4,000 lm, 6,000 lm, 8,000 lm and as multi-lumen solution
      2 lengths: 1,200 mm and 1,500 mm
      PC/PMMA covers available
      Colour temperature 4,000 K, 6,500 K
      Emergency light variants 3 h
      Optionally equipped with Constant Light Output technology (CLO)
      Integrated sensor solutions with presence detection, daylight-dependent lighting control and intelligent light management system (e.g. LiveLink)
      LiveLink versions for radio use and monitoring use among other applications
    Technische specificatie
    • Unieke ref.TX_OleveonFit
    • ProductfamilieIndoor lighting
    • ProductgroepLuminaires with higher degree of protection
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-23
    • Editienummer2
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire

    Beschikbaarheid regio

    Azië Europa