Publiceer je producten
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ
Skeo Circ

    Skeo Circ

    A WELL-ROUNDED AFFAIR FOR AREAS AROUND BUILDINGS

    The round Skeo Circ LED provides perfect visual conditions in areas around buildings for attractively displayed facades and entrance areas. Two construction sizes and many covers provide high design flexibility. Luminous flux and light colour can also be flexibly modified retroactively.

    Specificatie
    • TECHNICAL FEATURES

      Rotationally symmetrical distribution characteristic
      Luminaire luminous flux from 1,000 lm to 2,200 lm
      High energy efficiency of over 100 lm/W
      Long service life of 100,000 h (L80 at ta 25°C)
      Selectable colour temperature: 3,000 K or 4,000 K
      IP65 protection rating
      Impact resistance IK 10
      External housing of die-cast aluminium
    Technische specificatie
    • Unieke ref.TX_Skeo_Circ
    • ProductfamilieOutdoor lighting
    • ProductgroepWall- and ceiling-mounted luminaires
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-23
    • Editienummer2
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire

    Beschikbaarheid regio

    Azië Europa