Publiceer je producten
MIRONA FIT
MIRONA FIT
MIRONA FIT
MIRONA FIT
MIRONA FIT
MIRONA FIT
MIRONA FIT
MIRONA FIT
MIRONA FIT

    MIRONA FIT

    MIRONA FIT LED HIGHBAY LUMINAIRE

    MINIMUM DIMENSIONS WITH MAXIMUM POWER

    Mirona Fit LED is the perfect lighting solution for challenging industrial surroundings. Thanks to its wide range of versions it is suitable for e.g. use in warehouses and distribution halls and the heavy industry and foodstuff industry, and emits reliable, uniform, glare-free light.

    Specificatie
    • TECHNICAL INFORMATION

      MIRONA FIT LED,VALUE:
      100,000 hours at ambient temperatures of up to 50°C; 90,000 hours at ambient temperatures of up to 70°C
      Energy efficiency up to 170 lm/W
      Flexibility thanks to various luminous flux packages from 10,000 lm to 70,000 lm as well as four beam characteristics (wide beam, deep wide beam, deep beam, high bay optics)
      Optimum integration of sensors with presence detection and a light management system (e.g. LiveLink), LiveLink wireless solution for radio refurbishment
      Optionally available with with CLO (Constant Light Output) technology
      Thermal management for maximum air circulation and optimum cooling of the luminaire that simultaneously aggravates the depositing of dust particles on the luminaire
      Optional Mirona Fit ZDP accessory for further dust protection
      IP65 protection rating
      MOR: Monitoring-ready
      HACCP conformity
      Equipment:
      -Optional fixing bracket for wall mounting

      -Can be mounted to E-Line LED gear trays

      -Version with non-laminated safety glass provides protection from flying sparks and simplifies cleaning in heavy industry
      MIRONA FIT-
      SPO LED,VALUE:
      DIN-certified ball-proof luminaire body of die-cast aluminium with reinforced rear
      Available in two different luminous flux packages of 13,000 lm or 26,000 lm as ceiling surface-mounted solutions
      Energy efficiency of up to 170 lm/W
      50,000 hour service life at ambient temperatures of up to 50°C
      Available with 4,000 K light colour
    Technische specificatie
    • Unieke ref.mirona-fit
    • ProductfamilieIndoor lighting
    • ProductgroepHigh bay luminaires
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-07
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalCast Aluminum
    • Secundair materiaalPolycarbonaat
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture

    Beschikbaarheid regio

    Azië Europa