Publiceer je producten
SKEO Q
SKEO Q
SKEO Q
SKEO Q
SKEO Q
SKEO Q
SKEO Q
SKEO Q

    SKEO Q

    The Skeo Q LED family includes square wall and ceiling luminaires, spotlights and bollard luminaires. During daylight the purist, modern shape blends harmoniously into its surroundings and sets attractive accents. At night the flexible family of luminaires displays paths and facades using high quality, energy-efficient light adapted perfectly to the framework conditions.

    Specificatie
    • TECHNICAL FEATURES

      Skeo Q W LED
      wall luminaire

      Skeo Q D LED
      ceiling luminaire

      Construction sizes

      100 x 100 x 100 mm
      150 x 150 x 150 mm

      100 x 100 x 100 mm
      150 x 150 x 150 mm

      Light emission apertures

      optionally with one or two

      |one

      Beam characteristics

      direct or direct-indirect,
      optionally with narrow
      or wide distribution

      |various

      Luminous flux

      200 lm to 3,600 lm

      |200 lm to 3,600 lm

      Light colours

      3.000 K and 4.000 K

      |3.000 K and 4.000 K

      Protection rating

      IP65

      IP65

    Technische specificatie
    • Unieke ref.skeo-q
    • ProductfamilieOutdoor lighting
    • ProductgroepWall- and ceiling-mounted luminaires
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectVerlichting - Buiten
    • IFC-classificatieLight Fixture
    • ETIM-codeEC002892
    • ETIM-naamCeiling-/wall luminaire

    Beschikbaarheid regio

    Azië Europa