Publiceer je producten
Uni-Solar PVL-128 24 Volt Flexible Solar Panel

Uni-Solar PVL-128 24 Volt Flexible Solar Panel

UniSolar flexible solar panel. simple & easy peel and stick installation. Ideal for metal roof. RV /Boat, Home and Commercial applications. Battery charging or Grid tie Solar Systems. UniSolar is one of the largest manufacturer of Flexible Thin Film Solar Panels. 128 watt Solar Panel Laminate 24 volt. Made in USA. As Featured on Amazon.com

Specificatie
    • Easiest to install Peel and Stick.  Flexible, rollable, easy to carry around.
    • Better performance in low light or hot climate comparing silicon panels.
    • Durable: solar roofing systems using our technology have achieved wind ratings >185 MPH, Glass-free modules mean you don't have to worry about breakage due to hail or vandalism.
    • Lightweight: laminates weigh less than one pound per square foot, with no point loads or increased wind loading, can be installed without costly structural roof reinforcements.
    • Home, remote, cabin, RV, boat or off grid applications.  Made in USA
    • Product Dimensions: 216 x 15.5 x 0.2 inches
    • Item Weight: 17 pounds
Technische specificatie
  • Unieke ref.Uni-Solar-PVL-128-24-Volt-Flexible-Solar-Panel
  • ProductfamilieSolar
  • ProductgroepSolar Panel
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2019-02-07
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektra - Zonne-energie
  • UNSPSC-naamPower sources
  • UNSPSC-code2610
  • CSI MasterFormat 2014 Code48 14 13
  • CSI MasterFormat 2014 TitelSolar Energy Collectors
  • OmniClass-nummer23-19 25 11 19 15
  • OmniClass-titelSolar Panels