Publiceer je producten
Outlet unit - Ø50 mm vertical drain

Outlet unit - Ø50 mm vertical drain

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

Excluding odour barrier

Capacity 1,7 l/s

Specificatie
  • Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
    Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
    Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).
    DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval

    Capacity 1,7 l/s
    (see unidrain local website, to find latest versions)

Technische specificatie
  • Unieke ref.1312-0050
  • ProductfamilieLinear drain
  • ProductgroepOutlet unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-01-14
  • Editienummer1
  • Hoogte (mm)96
Gerelateerd
  • HoofdmateriaalPE/PP
  • Ontworpen inDenemarken
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieFlow Fitting
  • UNSPSC-naamPlumbing adapters
  • UNSPSC-code40141719
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment