Publiceer je producten
ClassicLine - Grate -Design: Column

ClassicLine - Grate -Design: Column

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

To ensure a snug fit, the grating is placed on a countersunk bearing inside the frame

Specificatie
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

Technische specificatie
  • Unieke ref.1602
  • ProductfamilieLinear drain
  • ProductgroepGratings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-01-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inDenemarken
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieFlow Fitting
  • UNSPSC-naamPlumbing adapters
  • UNSPSC-code40141719
  • Uniclass 2015-codeTE_70_10_70
  • Uniclass 2015-beschrijvingDrainage equipment
  • OmniClass-nummer23-31 27 00
  • OmniClass-titelFloor Drains