Publiceer je producten
HighLine - Custom Panel

HighLine - Custom Panel

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

Using tile adhesive, add your own material, e.g. matching floor tiles, to the base to complete the solution

The Custom solution is placed directly inside the unit. The rail is specially designed to provide a snug fit

Can be installed with or without HighLine frame. Set includes 6 mm distance piece for use when mounting without a frame.

Specificatie
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

Technische specificatie
  • Unieke ref.1950
  • ProductfamilieLinear drain
  • ProductgroepPanels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-01-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inDenemarken
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieFlow Fitting
  • UNSPSC-naamPlumbing adapters
  • UNSPSC-code40141719
  • Uniclass 2015-codeTE_70_10_70
  • Uniclass 2015-beschrijvingDrainage equipment
  • OmniClass-nummer23-31 27 00
  • OmniClass-titelFloor Drains