Publiceer je producten
RM10 EVO Flat Roof Solar Panel Mounts
Unirac

RM10 EVO Flat Roof Solar Panel Mounts

LAY IT DOWN AND POWER UP!

Unirac has taken the tried-and-true form and functionality of RM10 and evolved it to maximize the potential of flat roof solar projects. We have paired simplicity with power by improving the function, strength, and reliability of the module clamps and modified the shape of the north row bay to optimize space and increase module density by up to 20%.

Specificatie
  • AERODYNAMIC DESIGN. SIMPLICITY OF FORM​

    • Re-designed north row bays give improved aesthetics and greater design flexibility
    • Shorter inter-row spacing allow for better module density and lower psf
    • 3 Major components
    • Integrated bonding and improved module clamp design
    • Optional roof pads, flat roof attachments and MLPE mounts provide a complete solution
Technische specificatie
  • Unieke ref.rm10-evo-flat-roof-solar-panel-mounts
  • ProductfamilieFlat Roof
  • ProductgroepBallast 10 Degree
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • Uniclass 2015-codePr_80_77_27_73
  • Uniclass 2015-beschrijvingRoof equipment supports
  • OmniClass-nummer23-13 41 00
  • OmniClass-titelRoof Specialties and Accessories