Publiceer je producten
Roof Mounted Matchplay Basketball Goal 7,6-8,1m, Timber backboard 1800x1050 mm Backward hoisted
Roof Mounted Matchplay Basketball Goal 7,6-8,1m, Timber backboard 1800x1050 mm Backward hoisted

    Roof Mounted Matchplay Basketball Goal 7,6-8,1m, Timber backboard 1800x1050 mm Backward hoisted

    Electrically powered, with built-in anti-fall mechanism. Supplied with a timber backboard as standard. Upgradeable to acrylic backboards, as illustrated. Supplied with heavy duty rings as standard. Upgradeable to a pressure-release flexring. Also available in a height-adjustable version Installed height up to 7.6 from floor. Note - options are available for higher fixing heights. Supporting steelwork and electrical supply required. Please contact us to discuss your requirements.
    Specificatie
    • Flex.FIBA ring, mini/Adjustable height (2600/3050mm)
    Technische specificatie
    • Unieke ref.606752b
    • ProductfamilieBasket
    • ProductgroepRoof Hinged
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-08-19
    • Editienummer1
    • Hoogte (mm)5780
    • Breedte (mm)2700
    • Diepte (mm)5200
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalMultiplex
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)200
    Classificatie
    • Categorie BIMobjectSport en ontspanning - Doelen en netten
    • IFC-classificatieObject
    • Uniclass 2015-codePr_40_30_83_08
    • Uniclass 2015-beschrijvingBasketball hoops
    • CSI MasterFormat 2014 Code11 66 23.13
    • CSI MasterFormat 2014 TitelBasketball Equipment