Publiceer je producten
Commercial Awnings
Commercial Awnings
Commercial Awnings
Commercial Awnings

    Commercial Awnings

    4.7 van de 5 sterren4.7(23 reviews)

    Upside Innovations manufactures commercial metal awnings with hanger rods to keep your entryways dry. We can design any length that you require whether it is for a single door or the whole side of a loading dock.

    Specificatie
    • Any Length
      We can design an aluminum awning for your exact application whether it is for one door or a row of loading dock doors.

      Color Options
      We offer many color options, so the commercial metal awnings can match the trim or add a pop of color.

      Long Product Lifecycle

      Our all-aluminum products will never rust which means they are low-maintenance and have a long product lifecycle.

      Professional Installation
      Upside’s professional installation crew will come to your site to install the metal awning to make sure it’s done right the first time.

      Internal Drainage System
      All of our metal canopy systems are designed with a gutter system and deflector plate, so water doesn’t flood the entryway.

    Technische specificatie
    • Unieke ref.commercial-awnings
    • ProductfamilieCanopies
    • ProductgroepCommercial Metal Awning
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-05-12
    • Editienummer1
    Classificatie
    • Categorie BIMobjectBouw - Shading Systems
    • Uniclass 2015-codePr_30_59_07_05
    • Uniclass 2015-beschrijvingAwnings
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitelExterior Sun Control Devices
    • OmniClass-nummer23-17 13 13 21
    • OmniClass-titelMetal Awning Windows