Publiceer je producten
EASYCONNECT basket cable tray - EC100
EASYCONNECT basket cable tray - EC100
EASYCONNECT basket cable tray - EC100
EASYCONNECT basket cable tray - EC100
EASYCONNECT basket cable tray - EC100
EASYCONNECT basket cable tray - EC100

    EASYCONNECT basket cable tray - EC100

    EASYCONNECT®, Resistance and security in 1 Click.

    • Speed up installation and reduces costs thanks to its integrated self-coupling system that takes advantage of the elastic properties of steel providing greater resistance, greater safety and a longer lifespan.
    • Reduces environmental impact: 100 metres of installed  EASYCONNECT® basket tray , saves 1kg of steel from joining accessories, thus reducing CO2 emissions by 2,5 kg and saving 3,3 litres of WATER waste.
    • EASYCONNECT® is granted with the international CB certificate by IECEE (IEC 61537), Certified by UL (USA’s NEC, NEMA and NFPA standards) and has successfully pass the most demanding tests for Seismic Resistance (IEC 60980), E90 Class Fire resistance (DIN 4102-12) and Short-circuit Resistance (IEC 61914).

    Specificatie
    • EASYCONNECT® wire mesh cable tray - EC100

    Technische specificatie
    • Unieke ref.EASYCONNECT_EC100_basket_cable_tray
    • ProductfamilieCable trays
    • ProductgroepWire Mesh Cable Trays
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-09-14
    • Editienummer1
    • Hoogte (mm)100
    Gerelateerd
    • HoofdmateriaalStaal
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectElektra - Elektrische installaties
    • ETIM-codeEC000853
    • ETIM-naamMesh cable tray
    • Uniclass 2015-codePr_65_70_11_17
    • Uniclass 2015-beschrijvingCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays

    Beschikbaarheid regio

    Europa Noord Amerika