Publiceer je producten
UFH - UNDERFLOOR HEATING MANIFOLD - STAINLESS STEEL
UFH - UNDERFLOOR HEATING MANIFOLD - STAINLESS STEEL
    Valsir

    UFH - UNDERFLOOR HEATING MANIFOLD - STAINLESS STEEL

    4.1 van de 5 sterren4.1(10 reviews)

    Pre-assembled manifold for radiant panel systems complete with mixing valves and valves with moto capacity.

    Specificatie
    • Completelypre-mounted manifold kit composed of G1" supply and return manifold inINOX AISI 304 steel with Euroconus G¾"x18 connections equipped with flowregulation on the supply manifold and valves with thermostat option on thereturn manifold, supplied with fixing brackets.

      Visualflow regulators (0.5-5 l/min) on supply with possibility of removing them forcleaning without draining the circuits.

      Themanifold is equipped with G1”¼ tailpieces and compact air vents withthermometer.

    Technische specificatie
    • Unieke ref.UFH_Manifold_Stainless_Steel
    • ProductfamilieUnderfloor Heating System
    • ProductgroepStainless Steel
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-05-14
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
    • IFC-classificatiePipe Fitting
    • ETIM-codeEG000043
    • ETIM-naamResidential heating
    • UNSPSC-naamHeating equipment and parts and accessories
    • UNSPSC-code401018
    • Uniclass 2015-codePr_65_54_95_92
    • Uniclass 2015-beschrijvingUnderfloor heating and cooling manifolds
    • CSI MasterFormat 2014 Code23 83 16
    • CSI MasterFormat 2014 TitelRadiant-Heating Hydronic Piping
    • OmniClass-nummer23-39 21 13 21
    • OmniClass-titelManifolds
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures
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
    Soortgelijke producten