Publiceer je producten
Ball valve PN50 F-F Thread VITAQ Stainless steel Lever handle Green cover - Tajo 2000

Ball valve PN50 F-F Thread VITAQ Stainless steel Lever handle Green cover - Tajo 2000

TAJO ANTILIME series are manually operated metallic ball valves that include the VITAQ SYSTEM an anti-lime system that minimizes the lime effects over the valve.

By its design and raw materials are intended to be used in:

Drinking water networks.

Water supply connection.

Plumbing networks

Hot water networks.

Heating systems.

In general all those applications where it is required a valve

to stop the fluid supply, assuring the leaktightness in

accordance to the working conditions.

Specificatie
  • Nominal pressure: 50 bar

    Test pressure: 75 bar

    Temperature range: -20º up to140ºC excluding frozen.

    Fluid: Drinking water and hot water.

Technische specificatie
  • Unieke ref.tajo-2000
  • ProductgroepVALVULAS ARCO
  • TypeBouwmateriaal
  • Publicatiedatum2022-07-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalRoestvrij staal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEG015610
  • ETIM-naamValves/taps/controls
  • UNSPSC-naamBall valves
  • UNSPSC-code40141607
  • Uniclass 2015-codePr_65_54_95_06
  • Uniclass 2015-beschrijvingBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-titelBall Valves