Publiceer je producten
Tilt & Turn Window – Fixed SL + Side
Tilt & Turn Window – Fixed SL + Side
Tilt & Turn Window – Fixed SL + Side
Tilt & Turn Window – Fixed SL + Side
Tilt & Turn Window – Fixed SL + Side
    VEKA

    Tilt & Turn Window – Fixed SL + Side

    Tilt & Turn Window with fixed sublight and side part - SOFTLINE 82 MD


    SOFTLINE 82 MD
    is a high‑performance PVC‑U window system with an 82 mm installation depth and a three‑level MD sealing system. The advanced multi‑chamber geometry and VEKA Class A wall thicknesses ensure excellent thermal insulation, high stability and long‑term durability. With support for triple glazing and large element sizes, SOFTLINE 82 MD is ideal for energy‑efficient new builds and demanding renovation projects.

    Specificatie
    • Product:
      Tilt & Turn window with fixed sublight and fixed side part, SOFTLINE 82 MD system - Hotel window

      Finish:
      Outside anthracite grey fine structure, inside white

      Profile:
      VEKA Class A PVC‑U profile, 82 mm installation depth, multi‑chamber design for high stability and durability

      Glazing:
      Up to 52 mm, suitable for triple glazing and functional glass (thermal insulation, sound insulation, safety)

      Features:

      • Tilt & Turn sash combined with fixed sublight and fixed side element for controlled ventilation and maximum daylight
      • MD sealing system with three gasket levels for high airtightness and weather protection
      • Excellent thermal performance with Uf‑values approx. 1.0 W/(m²K) (depending on configuration)
      • Enhanced acoustic comfort, suitable for hotel use (sound insulation depending on glazing)
      • High structural stability for medium to large window elements
      • Fine‑structure anthracite exterior surface for a modern, durable façade appearance

      Application:
      Designed for hotel and hospitality buildings, suitable for new construction and renovation projects with high demands on comfort, energy efficiency and appearance.

    Technische specificatie
    • Unieke ref.tilt-and-turn-window-with-fixed-sublight-and-side-part-softline-82-md
    • ProductfamilieVEKA Softline 82 MD
    • ProductgroepTilt and Turn Windows
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-13
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Secundair materiaalGlas
    Classificatie
    • Categorie BIMobjectRamen - Tilt and Turn Windows
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • Uniclass 2015-codePr_30_59_98_92
    • Uniclass 2015-beschrijvingUnplasticized polyvinyl chloride (PVC-U) window units
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows