Publiceer je producten
Wood Alu Frederiksberg Window Type 7
VELFAC

Wood Alu Frederiksberg Window Type 7

VELFAC Classic windows in wood / aluminum is a window system specifically designed for window replacements in older buildings. Or for new houses in the old style. The series contains Dannebrog windows mansion windows, farmhouse windows and Frederiksberg windows. It is all windows with many fine craftsmanship details and bars. In VELFAC Classic, we have fostered the original qualities of the windows, as they did 200 years ago. Therefore, we include among others the windows of various shapes of vertical and transoms, asymmetrical design cross post, kvartstafprofilering of jamb, mullion and folding, halvstafprofilering of muntins and conservation of the original curved kitfals and water nose.
Technische specificatie
  • Unieke ref.class_fred_type7
  • ProductfamilieVELFAC Classic
  • ProductgroepClassic windows
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2013-04-22
  • Editienummer3
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalExtruded Aluminum
  • Ontworpen inDenemarken
  • Gefabriceerd inPolen
Classificatie
  • Categorie BIMobjectRamen - Single Hung Windows
  • IFC-classificatieWindow
  • ETIM-codeEC003536
  • ETIM-naamWindow (complete with frame)
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codePr_30_59_98
  • Uniclass 2015-beschrijvingWindow units
  • OmniClass-nummer23-17 13 13
  • OmniClass-titelMetal Windows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows