Publiceer je producten
VERSATEX Sheet
VERSATEX Sheet
VERSATEX Sheet
VERSATEX Sheet

    VERSATEX Sheet

    VERSATEX sheet offerings range from actual 1/4" to 1 1/2" thicknesses, all produced using state-of-the-art methods that allow us to control tolerances at half of that of the competition. The result is a consistency that allows for easier and higher quality fabrications. Like our trimboards, we also offer cut to length sheet in unit quantities.

    Specificatie
      • Custom lengths available in “Smartpack” quantities
      • 1 1/2” are subject to extended lead times
      • 5′ wide Sheets available in certain sizes and special quantities
      • All sizes except 1/4”, 1 1/4″ and 1 1/2″ thicknesses available in Timber Ridge
      • Beaded Sheets available in T&G profiles
      • Like our trimboards, we also offer cut-to-length sheets in unit quantities. VERSATEX features the most comprehensive sheet stock available, ranging from as thin as 1/4” to a full 1 1/2”.
      • The sky is the limit for the creative applications of smooth VERSATEX Sheets, and these panels won’t fade or yellow in the sunlight.
    Technische specificatie
    • Unieke ref.versatex-sheet
    • ProductfamiliePVC Trim
    • ProductgroepSheet Board
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-17
    • Editienummer1
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Other
    • CSI MasterFormat 2014 Code06 82 00
    • CSI MasterFormat 2014 TitelComposite Trim
    • OmniClass-nummer23-15 15 31
    • OmniClass-titelWall Specialties and Trim