Publiceer je producten
VERSATEX Skirtboard
VERSATEX Skirtboard
VERSATEX Skirtboard
VERSATEX Skirtboard
VERSATEX Skirtboard

    VERSATEX Skirtboard

    VERSATEX skirtboard is the answer to meeting IRC Residential Code and siding manufactures ground or deck clearance requirements, moisture & insect resistant, our unique profile features a drip groove to further manage water, available in smooth or timber ridge, will compliment every project. 

    Specificatie
      • The Stealth Skirtboard is the answer to meeting IRC Residential Code and the manufacturer’s 6” ground or deck clearance for fiber cement sidings as well as composite and wood sidings.
      • Many of our profiles, including Stealth Skirtboard and Stealth Trimboard can be ordered in Timber Ridge woodgrain finishes to add texture to any application.
    Technische specificatie
    • Unieke ref.versatex-stealth-skirtboard
    • ProductfamiliePVC Trim
    • ProductgroepStealth Skirt Board
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-17
    • Editienummer1
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Other
    • CSI MasterFormat 2014 Code06 82 00
    • CSI MasterFormat 2014 TitelComposite Trim
    • OmniClass-nummer23-13 37 23 21
    • OmniClass-titelTrims, Edgings, Capping