Publiceer je producten
Vertiv APM2 UPS
Vertiv APM2 UPS
Vertiv APM2 UPS
Vertiv APM2 UPS
Vertiv APM2 UPS
    Vertiv

    Vertiv APM2 UPS

    Introducing a next-generation modular and transformerless UPS design, Vertiv™ Liebert® APM2, a feature-rich high-density UPS that brings exceptional and innovative features for mission-critical applications. Powered by latest generation three-level IGBT topology in conjunction with Silicon Carbide converter, it delivers an extraordinary double conversion efficiency of up to 97.5% that ensures remarkable operational cost savings, reducing both the Total Cost of Ownership (TCO) and the environmental impact.

    Specificatie
    • The Liebert® APM2 UPS is based on a reliable, double conversion power topology that uses an efficient transformer-free design. Excellent efficiencies of 97.5% are generated and can be enhanced to 99% using our unique Eco Mode. A unity power factor delivers more capacity in a smaller footprint. Available in fixed capacity or as a scalable, redundant configuration from 10-150kVA/kW in 208V and 20-600kVA/kW in 480/415V, each utilizes a modular construction design with optimized ancillary cabinets designed to save the customer footprint and cost. The new touchscreen control panel ensures Status At-A Glance convenience, flexible views and multiple security options. Intelligent controls and communications integrate with Vertiv™ Power Insight as well as 3rd party BMS and DCIM systems. Vertiv™ LIFE Services provides 24x7 remote monitoring by our expert staff to improve availability and lower labor costs.

    Technische specificatie
    • Unieke ref.vertiv-apm2
    • ProductfamilieVertiv UPS
    • ProductgroepUPS
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-04-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    Classificatie
    • Categorie BIMobjectElektronica - Distribution
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC000382
    • ETIM-naamUPS
    • Uniclass 2015-codePr_60_70_64_93
    • Uniclass 2015-beschrijvingUninterruptible power supply (UPS) units
    • CSI MasterFormat 2014 Code33 80 00
    • CSI MasterFormat 2014 TitelCommunications Utilities
    • OmniClass-nummer23-35 23 21
    • OmniClass-titelUninterrupted Power Supply (UPS) Units