Publiceer je producten
Vertiv™ CoolLoop Thermal Wall
Vertiv™ CoolLoop Thermal Wall
Vertiv™ CoolLoop Thermal Wall
    Vertiv

    Vertiv™ CoolLoop Thermal Wall

    The Vertiv™ CoolLoop Thermal Wall is a turnkey cooling solution delivering 350 to 500 kW, designed to elevate the performance of chilled water air handling units for slab floor installations. Positioned on the gallery side, it supports a wide range of IT loads, from traditional air-cooled systems to advanced hybrid cooling for AI and HPC environments. It helps cloud, hyperscale, and colocation data centers meet key goals such as increasing rack density, reducing operating costs, and accelerating deployment. Additionally, it addresses critical business and technical needs including space optimization, temperature control, operational reliability, enhanced efficiency, and simplified installation.

    Technische specificatie
    • Unieke ref.vertiv-coolloop-thermal-wall
    • ProductfamilieVertiv CoolLoop Thermal Wall
    • ProductgroepCoolLoop Thermal Wall
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-12-05
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieWarmtewisselaar
    • ETIM-codeEG015230
    • ETIM-naamCooling systems
    • Uniclass 2015-codeSs_60_40_17
    • Uniclass 2015-beschrijvingCooling systems
    • CSI MasterFormat 2014 Code23 60 00
    • CSI MasterFormat 2014 TitelCentral Cooling Equipment
    • OmniClass-nummer23-33 33 11
    • OmniClass-titelFan Coil Units