Publiceer je producten
KONTORNO 6444 Design Sebastian Herkner
Vibia

KONTORNO 6444 Design Sebastian Herkner

Providing a framework for light, the Kontorno wall lamp is an elegant stage setting for its linear light source. The large-scale sconce is defined by a sleek black frame imbedded with LEDs. It combines with a handblown opaline glass diffuser or a rounded metal reflector, the pure volumes balanced within the graphic geometric architecture. With the cylindrical glass diffuser, Kontorno lamp generates a warm, 360-degree glow as if from a fire. When paired with the reflector’s curved sheet, it lends the ambient look of raining light.
Technische specificatie
  • Unieke ref.vibia-kontorno-6444
  • ProductfamilieLuminaires for Internal Lighting
  • ProductgroepWall mounted
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-11-13
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalGlas
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectVerlichting - Muurmontage
  • IFC-classificatieLight Fixture
  • ETIM-codeEC002892
  • ETIM-naamCeiling-/wall luminaire
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië