Publiceer je producten
Titanium Quartz Countertop
Titanium Quartz Countertop
Titanium Quartz Countertop

    Titanium Quartz Countertop

    Bright white balanced with tiny earth-toned minerals for depth. Vicostone Titanium adds an exclusive touch to your interior design.

    Specificatie
    • TECHNICAL SPECIFICATIONS

      SLAB DIMENSIONS

      Normal size 303cm x 143cm (119” x 56”)

      Jumbo size 330cm x 165cm (130” x 65”)

      THICKNESS OPTIONS

      2 cm (3/4”)

      3 cm (1 1/6”)

      FINISH TYPES

      Polished

    Technische specificatie
    • Unieke ref.silver-white-quartz-countertop
    • ProductfamilieClassic Collection
    • ProductgroepTitanium BQ400
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-06-16
    • Editienummer1
    • Hoogte (inch)65
    • Breedte (inch)130
    Gerelateerd
    • HoofdmateriaalQuartz
    • Ontworpen inVietnam
    • Gefabriceerd inVietnam
    Classificatie
    • Categorie BIMobjectKeuken - Keukenbladen
    • IFC-classificatieCovering
    • ETIM-codeEC010182
    • ETIM-naamNatural stone tile
    • Uniclass 2015-codePr_40_30_30_18
    • Uniclass 2015-beschrijvingCounter tops
    • CSI MasterFormat 2014 Code12 36 61.19
    • CSI MasterFormat 2014 TitelQuartz Agglomerate Countertops
    • OmniClass-nummer23-21 19 15
    • OmniClass-titelSpecialty Casework