Publiceer je producten
ER-1: 19" Headend Equipment Rack - 71" Height

ER-1: 19" Headend Equipment Rack - 71" Height

The ER-1 is an EIA compliant, 19-Inch headend steel constructed equipment rack with a rail height of 71" and 40 available rack spaces.

• Rail height – 71"
• 40 rack spaces
• EIA compliant
• Standard 10-32 threading
• Includes 32 rack screws
• Steel construction
• Load capacity – 400 lbs evenly distributed
• Black static resistant powder coat finish
Technische specificatie
  • Unieke ref.vmp-001
  • ProductfamilieElectronics
  • ProductgroepComputer Network Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2012-10-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inChina
Classificatie
  • Categorie BIMobjectElektronica - Netwerken
  • CSI MasterFormat 2014 Code12 40 00
  • CSI MasterFormat 2014 TitelFurnishings and Accessories