Publiceer je producten
Bath & Shower Mixer - (Built-in, Exposed part) - Sento Series - VitrA
Bath & Shower Mixer - (Built-in, Exposed part) - Sento Series - VitrA

    Bath & Shower Mixer - (Built-in, Exposed part) - Sento Series - VitrA

    Bath & Shower Mixer - (Built-in, Exposed part) - Sento Series - VitrA

    The grey band on the cartridge can be used to set an upper limit on water temperature, saving energy by avoiding unnecessary heating.

    Product code: A42294

    Specificatie
    • Energy Saving

    Technische specificatie
    • Unieke ref.BathShowerMixer-Built-in-Exposedpart-Vitra-SentoSeries-A42294
    • ProductfamilieFaucets&Shower systems&Accessories
    • ProductgroepFaucets - Bath&Shower Mixer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-26
    • Editienummer1
    • Hoogte (mm)110
    • Breedte (mm)120
    • Diepte (mm)194
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)0.66
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_09
    • Uniclass 2015-beschrijvingBath taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 11 19
    • OmniClass-titelFaucet Mixing Valves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië