Publiceer je producten
Tall Unit - 40cm - With Laundry Basket - Sento Series - VitrA
Tall Unit - 40cm - With Laundry Basket - Sento Series - VitrA
Tall Unit - 40cm - With Laundry Basket - Sento Series - VitrA

    Tall Unit - 40cm - With Laundry Basket - Sento Series - VitrA

    Tall Unit - 40cm - With Laundry Basket - Sento Series - VitrA

    Colours : Matte Anthracite, Matte White, Matte Cream

    Product code: 60854 - 60855 - 60856 - 60842 - 60843 - 60844

    Specificatie
    • The gently slowed movement of drawers, doors and lids ensure silent operation and enhance safety for children or elderly users.

    Technische specificatie
    • Unieke ref.TallUnit-40cm-WithLaundryBasket-Vitra-SentoSeries-60854-60855-60856-60842-60843-60844
    • ProductfamilieBathroom Furniture
    • ProductgroepTall Unit
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-26
    • Editienummer1
    • Hoogte (mm)1760
    • Breedte (mm)400
    • Diepte (mm)350
    Gerelateerd
    • HoofdmateriaalMDF
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)53
    Classificatie
    • Categorie BIMobjectSanitair - Opslag
    • IFC-classificatieFurniture
    • ETIM-codeEC011381
    • ETIM-naamBathroom furniture set
    • UNSPSC-naamCabinets
    • UNSPSC-code30161801
    • Uniclass 2015-codePr_40_30_78_03
    • Uniclass 2015-beschrijvingBathroom cabinets
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitelBathroom Casework
    • OmniClass-nummer23-31 25 13
    • OmniClass-titelBathroom Cabinets
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië