Publiceer je producten
WC Pan - 60cm - Back To Wall Close Coupled WC Pan - Floor Mounted - Zentrum Series - VitrA
WC Pan - 60cm - Back To Wall Close Coupled WC Pan - Floor Mounted - Zentrum Series - VitrA

    WC Pan - 60cm - Back To Wall Close Coupled WC Pan - Floor Mounted - Zentrum Series - VitrA

    WC Pan - 60cm - Back To Wall Close Coupled WC Pan - Floor Mounted - Zentrum Series - VitrA

    Zentrum series that is functional and ergonomic with every direction ,makes it easy to create a practical, aesthetic and functional bathroom. Hanged, back-to-wall WC pan design, offers viable alternatives to different pleasure and metresquare.

    Product code: 5780L003-0092

    Technische specificatie
    • Unieke ref.WCPan-60cm-BackToWallCloseCoupledWCPan-FloorMounted-Vitra-ZentrumSeries_5780L003-0092
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepWC Pans
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-04-07
    • Editienummer1
    • Hoogte (mm)400
    • Breedte (mm)355
    • Diepte (mm)610
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Secundair materiaalChinees porselein
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)32.415
    Classificatie
    • Categorie BIMobjectSanitair - Toilet
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamToilets
    • UNSPSC-code30181505
    • Uniclass 2015-codeSL_35_80_89
    • Uniclass 2015-beschrijvingToilets
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitelSanitary Facilities
    • OmniClass-nummer23-31 19 00
    • OmniClass-titelToilets
    • CSI UniFormat II-codeD2030
    • CSI UniFormat II-titelSanitary Waste

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië