Publiceer je producten
Wash Basin - Undercounter - 42cm - S20 Series - VitrA
Wash Basin - Undercounter - 42cm - S20 Series - VitrA
Wash Basin - Undercounter - 42cm - S20 Series - VitrA

    Wash Basin - Undercounter - 42cm - S20 Series - VitrA

    S20 Undercounter Basin, 42cm without Tap Hole, with Side Holes

    S20 series provide quality, durability and aesthetic value in reasonable condition. Ceramic and complementary products in the series that are creating reassuring option. S20 series washbasins with different sizes and characteristics at your service with practical solutions to public areas as the individual use.

    Product code: 6039B003-0012

    Technische specificatie
    • Unieke ref.WashBasin-Undercounter-Vitra_S20Series_6039B003-0012
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepWashBasins
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-09
    • Editienummer1
    • Hoogte (mm)190
    • Breedte (mm)470
    • Diepte (mm)370
    Gerelateerd
    • HoofdmateriaalKeramiek
    • Secundair materiaalChinees porselein
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)7.133
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011550
    • ETIM-naamWashbasin
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_96_18
    • Uniclass 2015-beschrijvingCounter top wash basins
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitelResidential Lavatories and Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-titelSinks
    • CSI UniFormat II-codeD20
    • CSI UniFormat II-titelPLUMBING

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië