Publiceer je producten
Basin Mixer - Countertop - With Mains - Touch Free Basin Mixer - Origin Series - VitrA
Basin Mixer - Countertop - With Mains - Touch Free Basin Mixer - Origin Series - VitrA
Basin Mixer - Countertop - With Mains - Touch Free Basin Mixer - Origin Series - VitrA
Basin Mixer - Countertop - With Mains - Touch Free Basin Mixer - Origin Series - VitrA

    Basin Mixer - Countertop - With Mains - Touch Free Basin Mixer - Origin Series - VitrA

    Basin Mixer - Countertop - Touch Free Basin Mixer - Origin Series - VitrA

    Chrome, Copper, Brushed Nickel, Matte Black

    Product code: A47213

    Specificatie

    Technische specificatie
    • Unieke ref.A47213
    • ProductfamilieFaucets&Shower systems&Accessories
    • ProductgroepFaucets - Basin Mixer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-24
    • Editienummer1
    • Hoogte (mm)175
    • Breedte (mm)58
    • Diepte (mm)170
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)2.57
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_98
    • Uniclass 2015-beschrijvingWashbasin taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 11 19
    • OmniClass-titelFaucet Mixing Valves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië