Publiceer je producten
Bath&Shower Mixer - Built-in Exposedpart - X Line Series - VitrA
Bath&Shower Mixer - Built-in Exposedpart - X Line Series - VitrA

    Bath&Shower Mixer - Built-in Exposedpart - X Line Series - VitrA

    X-Line Built-in Bath/Shower Mixer (Exposed Part)

    X-Line range defies the years with its strong position, stability and soft line design. X-line offers economic use and environment-friendliness thanks to its water-saving aerator and provides superior quality and benefit at affordable price. It stands out

    Product code: A42252

    Technische specificatie
    • Unieke ref.BathShowerMixer-Built-inExposedpart-Vitra-XLineSeries-A42252
    • ProductfamilieFaucets&Shower systems&Accessories
    • ProductgroepFaucets - Bath&Shower Mixer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-01-21
    • Editienummer1
    • Hoogte (mm)158
    • Breedte (mm)120
    • Diepte (mm)120
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)0.469
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010862
    • ETIM-naamBath mixing tap
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_09
    • Uniclass 2015-beschrijvingBath taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 11 19
    • OmniClass-titelFaucet Mixing Valves
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië