Publiceer je producten
Grab Bar - 90° Angled - Wall & Floor Grab Rail - VitrA
Grab Bar - 90° Angled - Wall & Floor Grab Rail - VitrA
Grab Bar - 90° Angled - Wall & Floor Grab Rail - VitrA

    Grab Bar - 90° Angled - Wall & Floor Grab Rail - VitrA

    Grab Bar - 90° Angled - Wall & Floor Grab Rail - VitrA

    Different solutions for different needs! VitrA products designed for special needs brings rational recommendations to the bathroom. Ergonomic and comfortable use due to handle and support bars.

    Product code: 320-3013

    Specificatie
    • VitrA bathroom products designed to accomodate seniors and people with special needs are wheelchair accessible and provide enhanced convenience in the bathroom.

    Technische specificatie
    • Unieke ref.GrabBar-90-AngledWall-FloorGrabRail-Vitra-OtherSeries-320-3013
    • ProductfamilieSanitaryware & Complementary Products
    • ProductgroepOlder and Special Needs Products - Grab Bar
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-04-07
    • Editienummer1
    • Hoogte (mm)950
    • Breedte (mm)220
    • Diepte (mm)820
    Gerelateerd
    • HoofdmateriaalMetaal
    • Secundair materiaalMetaal
    • Ontworpen inTurkije
    • Gefabriceerd inTurkije
    • Nettogewicht (kg)3.646
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011028
    • ETIM-naamGrab handle/rail disabled sanitary
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_84
    • Uniclass 2015-beschrijvingSupport rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
    • OmniClass-nummer23-31 15 17 21
    • OmniClass-titelBathtub Grab Bars
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië