Publiceer je producten
FD9365-HTV Fixed Dome Camera
VIVOTEK

FD9365-HTV Fixed Dome Camera

4.3 van de 5 sterren4.3(9 reviews)

The FD9365-HTV is the new flagship outdoor dome network camera from VIVOTEK, equipped with a full HD sensor capable of 1920x1080 resolution at 60 fps. With the most updated VIVOTEK SNV and WDR Pro technology, the FD9365-HTV is capable of capturing the highest quality images in both low light and high contrast environments.

Technische specificatie
  • Unieke ref.vivotek-fd9365htv
  • ProductfamilieVideo Surveillance
  • ProductgroepFixed Dome IP Cameras
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-12
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inTaiwan
Classificatie
  • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
  • IFC-classificatieDiscrete Accessory
  • ETIM-codeEC001511
  • ETIM-naamCamera for monitoring system
  • UNSPSC-naamSecurity cameras
  • UNSPSC-code46171610
  • Uniclass 2015-codePr_60_75_86
  • Uniclass 2015-beschrijvingSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitelIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass-nummer23-37 15 11 11
  • OmniClass-titelAnalog Cameras
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security