Publiceer je producten
FD9366-HV Fixed Dome Network IP Camera
VIVOTEK

FD9366-HV Fixed Dome Network IP Camera

Specificatie
  • Key Features - FD9366-HV Fixed Dome Network IP Camera


    • H.265 Compression Technology
    • 30 fps @1920x1080
    • WDR Pro for Unparalleled Visibility in High Contrast Environments
    • Smart Stream III to Optimize Bandwidth Efficiency
    • Built-in IR Illuminators, effective up to 20 Meters
    • Weather-proof IP67 and IP66, Vandal-proof IK10 Housing
    • Built-in 802.3af Compliant PoE
    • Build-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
    • Video Rotation for Corridor Scenario
Technische specificatie
  • Unieke ref.vivotek-FD9366-HV
  • ProductfamilieNetwork Cameras
  • ProductgroepStereo, Split & Thermal Cameras
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-12-04
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inTaiwan
Classificatie
  • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
  • IFC-classificatieDiscrete Accessory
  • ETIM-codeEC001511
  • ETIM-naamCamera for monitoring system
  • UNSPSC-naamSecurity cameras
  • UNSPSC-code46171610
  • Uniclass 2015-codePr_60_75_86
  • Uniclass 2015-beschrijvingSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitelIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass-nummer23-37 15 11 11
  • OmniClass-titelAnalog Cameras
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security