Publiceer je producten
FD9367-HTV Fixed Dome IP Camera
VIVOTEK

FD9367-HTV Fixed Dome IP Camera

The FD9367-HTV is the new professional outdoor IR dome network camera from VIVOTEK, equipped with a full HD sensor capable of 1920x1080 resolution at 30 fps. With the most updated VIVOTEK SNV and WDR Pro technology, the FD9367-HTV is capable of capturing the highest quality images in both low light and high contrast environments.

The FD9367-HTV also offers great image in night time surveillance technology. By adopting Smart IR II technology from VIVOTEK speed domes, the FD9367 IR illuminators now align with the remote focus lens' focus angle to provide the best IR image quality at any lens setting. This feature optimizes IR intensity, reduces IR hotspots, and increases the IR effective range up to 30 meters.

Technische specificatie
  • Unieke ref.vivotek-fd9367htv
  • ProductfamilieVideo Surveillance
  • ProductgroepFixed Dome IP Cameras
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-12
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inTaiwan
Classificatie
  • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
  • IFC-classificatieDiscrete Accessory
  • ETIM-codeEC001511
  • ETIM-naamCamera for monitoring system
  • UNSPSC-naamSecurity cameras
  • UNSPSC-code46171610
  • Uniclass 2015-codePr_60_75_86
  • Uniclass 2015-beschrijvingSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitelIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass-nummer23-37 15 11 11
  • OmniClass-titelAnalog Cameras
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security