Publiceer je producten
FD9380-H Fixed Dome Network Camera
VIVOTEK

FD9380-H Fixed Dome Network Camera

VIVOTEK’s FD9380-H is a H.265 outdoor dome network camera equipped with a 5-Megapixel sensor, enabling resolution of 2560x1920 at 20 fps. Featuring VIVOTEK SNV and WDR Pro technology, the FD9380-H is capable of capturing high-quality imagery in both high contrast and low light environments. The FD9380-H deploys a 3.6mm lens and is equipped with IR illuminators with a 30-meter effective range for better night visibility. Further, to provide reliable coverage in harsh outdoor environments, the FD9380-H is encased in IP66 and IK10 housing. By employing VIVOTEK's Smart Stream III technology and H.265 codec support, the FD9380-H is able to reduce bandwidth usage by up to 90%* while maintaining supreme image quality. Additionally, the VADP (VIVOTEK Application Development Platform) allows users to customize applications for the ever-expanding number of user scenarios in a diversifying surveillance market.
Specificatie
  • H.265 Compression Technology 20 fps @ 2560x1920 (WDR Pro on) SNV (Supreme Night Visibility) for Low Light Conditions WDR Pro for Unparalleled Visibility in Extremely Bright and Dark Environments Smart Stream III to Optimize Bandwidth Efficiency Built-in IR Illuminators, Effective up to 30 Meters Trend Micro IoT Security Weather-proof IP66-rated and Vandal-proof IK10-rated Housing Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
Technische specificatie
  • Unieke ref.vivotek-FD9380-H
  • ProductfamilieVideo Surveillance
  • ProductgroepFixed Dome IP Cameras
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-05
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inTaiwan
Classificatie
  • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
  • IFC-classificatieDiscrete Accessory
  • ETIM-codeEC001511
  • ETIM-naamCamera for monitoring system
  • UNSPSC-naamSecurity cameras
  • UNSPSC-code46171610
  • Uniclass 2015-codePr_60_75_86
  • Uniclass 2015-beschrijvingSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitelIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass-nummer23-37 15 11 11
  • OmniClass-titelAnalog Cameras
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security