Publiceer je producten
MD9560-H Mobile Dome Network IP Camera
VIVOTEK

MD9560-H Mobile Dome Network IP Camera

Specificatie
  • Key Features MD9560-H Mobile Dome Network IP Camera

    • H.265 Compression Technology
    • 30 fps @ 1920x1080
    • WDR Pro for Unparalleled Visibility in High Contrast Environments
    • Fast AE for Quick Adaptation to Light Changes
    • Smart Stream III to Optimize Bandwidth Efficiency
    • Weather-proof IP66 and IP67, Vandal-proof IK10 Housing
    • Built-in IR Illuminators, effective up to 20 Meters
    • Built-in 802.3af Compliant PoE
    • Built-in MicroSD/SDHC/SDXC Card Slot for On-board Storage
    • EN50155 2017 OT1 Compliance for Professional Mobile Surveillance
    • Video Rotation for Corridor Scenario
Technische specificatie
  • Unieke ref.vivotek-MD9560-H
  • ProductfamilieVideo Surveillance
  • ProductgroepTransportation Dome Cameras
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-08-17
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inTaiwan
Classificatie
  • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
  • IFC-classificatieDiscrete Accessory
  • ETIM-codeEC001511
  • ETIM-naamCamera for monitoring system
  • UNSPSC-naamSecurity cameras
  • UNSPSC-code46171610
  • Uniclass 2015-codePr_60_75_86
  • Uniclass 2015-beschrijvingSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitelIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass-nummer23-37 15 11 11
  • OmniClass-titelAnalog Cameras
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security