Publiceer je producten
Aether 2" Round Adjustable Trim Downlight

Aether 2" Round Adjustable Trim Downlight

Features

  • Delivered Lumens: Up to 1390lm
  • CBCP: Up to 8810
  • CCT: 2700K, 3000K, 3500K, 4000K
  • CRI: Up to 90
  • Power: 9W, 15W
  • Rated Life: 50000 Hours
  • Construction: Die-cast aluminum trim with die-cast aluminum heat sink
  • Shallow housing under 2in depth
  • Single spot light source
Specificatie
  • Specifications

    Order Number: R2ARAT-S827-BK

    ModelBeamColor Temp & CRILumensCBCPFinish
    R2ARATS - 15°, 16° (L)827 - 2700K - 858358045BK - Black
    N - 26°, 28° (L)830 - 3000K - 85BKWT - Black/White
    F - 40°835 - 3500K - 85HZWT - Haze/White
    840 - 4000K - 85LBK - Lensed Black
    927 - 2700K - 90LBKWT - Lensed Black/White
    930 - 3000K - 90LHZWT - Lensed Haze/White
    LWT - Lensed White
    WT - White
Technische specificatie
  • Unieke ref.aether-2-round-adjustable-trim
  • ProductfamilieAether 2"
  • ProductgroepCeiling Mounted
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-04-14
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures