Publiceer je producten
FQ 2″ Wall-Wash Trimless Square

FQ 2″ Wall-Wash Trimless Square

The FQ Recessed series offers a complete line of high performance LED luminaires that provide outstanding functionality and quality. The series features superlative glare control with 30° shielding, 35° vertical tilting and uniform floor-to-ceiling wall washing. Multiple power level options and a full line of round and square, trimmed and trimless luminaires offer versatile solutions for various lighting applications. Easy to order, install, and service.
Specificatie

  • ModelColor Temp & CRIMax LumensPowerFinish
    R2FRWT927 – 2700K – 901,39015W, 21W, 25WBK – Black
    930 – 3000K – 90DB – Dark Bronze
    935 – 3500K – 90HZWT – Haze/White
    940 – 4000K – 90WT – White
    WD – 3000K–1800K – 90

    Example: R2FRWT-930-WT


Technische specificatie
  • Unieke ref.fq-2-wall-wash-trimless-square
  • ProductfamilieFQ
  • ProductgroepRecessed
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-24
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures