Publiceer je producten
Tube Architectural - 6" Ultra Narrow Double Wall Mount

Tube Architectural - 6" Ultra Narrow Double Wall Mount

Features

  • Delivered Lumens: Up to 270lm
  • CBCP: Up to 1532
  • CCT: 2700K, 3000K, 3500K, 4000K
  • CRI: 85
  • Power: 22W
  • Input: 120-277 VAC, 50/60Hz
  • ELV Dimming: 100-5%
  • 0-10V Dimming: 100-1%
  • Rated Life: 60000 Hours
  • Construction: Die-cast Aluminum
  • High performance exterior rated LED wall mount light
  • The latest energy efficient LED technology in an appealing cylindrical profile delivers accent lighting.
  • Driver concealed within the fixture
  • Can be mounted on wall in all orientations
Specificatie
  • Specifications

    Order Number: DS-WD06-U27B-BK

    Model & sizeBeamColor Temp & CRILumensCBCPFinish
    DS-WD06 - 6"U - 6°27 - 2700K - 85110 x 21239 x 2BK - Black
    30 - 3000K - 85BZ - Bronze
    35 - 3500K - 85GH - Graphite
    40 - 4000K - 85WT - White
Technische specificatie
  • Unieke ref.tube-architectural-6-ultra-narrow-double-wall-mount
  • ProductfamilieTube Architectural
  • ProductgroepWall Mounted
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-04-11
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Muurmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures

Beschikbaarheid regio

Noord Amerika