Publiceer je producten
Volta 4.5″ Tunable White Adjustable Trim Round

Volta 4.5″ Tunable White Adjustable Trim Round

Volta LED downlight series represents an innovation in design and technology for architectural lighting. This high lumen and adaptable family of fixtures with a comprehensive set of round and square fittings, affords a sustainable solution for commercial, corporate, and upscale residential applications.
Specificatie
  • Model

    Beam

    Color Temp & CRI

    20W / 29W / 44W Lumens

    20W / 29W / 44W CBCP

    Finish

    R4RAT

    N – 25°

    TWA – 1800K–4000K – 98

    915 / 1,365 / 1,930

    3,205 / 4,760 / 6,745

    BK – Black

    F – 45°

    TWB – 2700K–6500K – 98

    BKWT – Black/White

    CB – Copper Bronze

    HZ – Haze

    HZWT – Haze/White

    WT – White

    Example: R4RAT-NTWA-BK

Technische specificatie
  • Unieke ref.volta-4-5-tunable-white-adjustable-trim-round
  • ProductfamilieVolta Tunable White
  • ProductgroepRecessed
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-24
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • Uniclass 2015-codeEF_70_80
  • Uniclass 2015-beschrijvingLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitelLighting
  • OmniClass-nummer23-35 47 11
  • OmniClass-titelLighting Fixtures

Beschikbaarheid regio

Noord Amerika