Publiceer je producten
Flush wall mount for Control4 Square Wired Keypad C4-SKCB2
Flush wall mount for Control4 Square Wired Keypad C4-SKCB2
Flush wall mount for Control4 Square Wired Keypad C4-SKCB2
Flush wall mount for Control4 Square Wired Keypad C4-SKCB2
Flush wall mount for Control4 Square Wired Keypad C4-SKCB2
Flush wall mount for Control4 Square Wired Keypad C4-SKCB2

    Flush wall mount for Control4 Square Wired Keypad C4-SKCB2

    Wall-Smart Mounting Solutions Changing the way walls look and function by integrating electronic devices and interior design. Designed to seamlessly integrate smart home control devices in the interior design of the home, office, or building. SKU# 10-01-764 Product name: WS for C4 Square Wired Keypad C4-SKCB2 The “WS for C4 Square Wired Keypad C4-SKCB2” is an adapter for in-wall flush installation of a Control4 square wired keypad C4-SKCB2 keypad. The “WS for C4 Square Wired Keypad C4-SKCB2” securely mounts the keypad while allowing easy access, insertion and removal.
    Specificatie
    • Flush with the wall. Paintable with the wall paint in any color and texture. Allows easy insertion and removal of the keypad by manual push and magnet detachment of the keypad tray. The adapter is supplied unpainted (To be painted after installation as part of the wall). Designed to be installed in ½” drywall. Installation of the Wall-Smart adapter is straight-forward. Installation process is similar to drywall construction procedures. Before installation, read Wall-Smart installation instruction 10-04-00101-INS in http://www.wallsmart.com/faq For installation in concrete/block wall use “WS CONCRETE ADAPTOR 180X152” P/N 10-01-272 (sold separately) according installation instruction 10-04-00103-INS in http://www.wall-smart.com/faq Designed for the use with Control4 C4-SKCB2 keypad. (keypad not included). Adapter kit contains: Wall adapter (item 2) Keypad faceplate (item 1) (4x) ST3x25 Screws (item 3) - (2x) ST3x13 Screws (item 4) - (2x) UK Back box clip (item 5)
    Technische specificatie
    • Unieke ref.10-01-764
    • ProductfamilieWall mounts for Control4
    • ProductgroepNew construction wall mounts
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-05-12
    • Editienummer1
    • Hoogte (mm)148.4
    • Breedte (mm)150
    • Diepte (mm)16.6
    Gerelateerd
    • HoofdmateriaalMDF
    • Ontworpen inIsraël
    • Gefabriceerd inIsraël
    • Nettogewicht (kg)0.24
    Classificatie
    • Categorie BIMobjectElektronica - Controls
    • IFC-classificatieObject
    • ETIM-codeEC000119
    • ETIM-naamMounting box
    • Uniclass 2015-codePr_65_72_97_22
    • Uniclass 2015-beschrijvingDimmer switches and controls
    • CSI MasterFormat 2014 Code26 09 36
    • CSI MasterFormat 2014 TitelModular Dimming Controls
    • OmniClass-nummer23-35 00 00
    • OmniClass-titelElectrical and Lighting Specific Products and Equipment