Publiceer je producten
Quick-Connect Hose Barb Fittings - Polysulfone - 3513B
Watts

Quick-Connect Hose Barb Fittings - Polysulfone - 3513B

Lead Free* Models Available

Size(s):
1/2 to 1 in. CTS

Description:
Quick-Connect hose barb fittings - polysulfone.

3513B-1008 - 1/2 in. CTS x 1/2 in. Barb
3513B-1412 - 3/4 in. CTS x 3/4 in. Barb
3513B-1816 - 1 in. CTS x 1 in. Barb

Specificatie
  • Keywords: watts, plumbing, joints, quick connect, barb fittings, fittings
Technische specificatie
  • Unieke ref.3298
  • ProductfamilieQuick-Connect Solutions
  • ProductgroepConnectors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamHardware and fittings
  • UNSPSC-code401417
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings

Beschikbaarheid regio

Noord Amerika
Canada
Verenigde Staten
Common.Footer.ValueProp.Image.AltText