Publiceer je producten
Quick-Connect Union Pump Fittings - Polysulfone - 3575B
Watts

Quick-Connect Union Pump Fittings - Polysulfone - 3575B

Lead Free* Models Available

Size(s):

1/2 in. CTS

Description:
Quick-Connect union pump fittings - polysulfone.

3575B-10 - 1/2 in. CTS

Specificatie
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, fittings, connectors, elbows, manifolds, pipe fittings
Technische specificatie
  • Unieke ref.3307
  • ProductfamilieQuick-Connect Solutions
  • ProductgroepPump Fittings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatiePipe Fitting
  • UNSPSC-naamHardware and fittings
  • UNSPSC-code401417
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings