Publiceer je producten
Flow Measurement Valves - CSM-81-F
Watts

Flow Measurement Valves - CSM-81-F

Series CSM-81-F Flow Measurement Valves monitor system flow in medium to high flow rate HVAC units providing a highly accurate flow measurement. It consists of a semi-steel body construction with a low-torque cylindrical plug design, flanged end connections, checked metering ports with drip caps, position indicator plate, positive shutoff, and two brass pressure taps. Series CSM-81-F is ideal in hot/chilled water units such as, fan coil units, water source heat pumps, reheat coils, panel coils, branch lines, and pumps. Maximum Working Pressure: 175psi (12 bar).

Specificatie
    • Accurate flow measurement for use in multiple applications
    • Positive shut off eliminates need for a separate service valve
    • Designed for long service life
    • Easily accessible checked metering ports facilitate balancing and flow measurement
Technische specificatie
  • Unieke ref.Flow-measurement-valves-csm-81-f
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepHydronic & Steam Heating
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54
  • Uniclass 2015-beschrijvingValve products
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-27 31 00
  • OmniClass-titelValves