Publiceer je producten
WiFi Thermostat - W561
Watts

WiFi Thermostat - W561

Watts W561 WiFi thermostat provides precise temperature control of a one-stage heating system. When connected to the Internet, the Watts® Home mobile app allows the thermostat to be controlled remotely. A 7-day, 4-event programmable schedule is available and the early start feature automatically learns to heat up the room by the scheduled time. An away mode is quickly and easily accessed to provide energy savings when the space is unoccupied. The thermostat supports radiant floor heating and included floor sensor can be installed to enhance comfort and protect floor coverings.

Specificatie
  • Features

    • WiFi enabled thermostat
    • Single stage heating thermostat
    • 7 day programmable schedule
    • Watts Home app controlled
Technische specificatie
  • Unieke ref.W561
  • ProductfamilieHVAC & Hot Water Solutions
  • ProductgroepFloor Heating
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-03-08
  • Editienummer1
Gerelateerd
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Bedieningspanelen
  • ETIM-codeEC003263
  • ETIM-naamSmart thermostat
  • UNSPSC-naamElectrical controls and accessories
  • UNSPSC-code391215
  • CSI MasterFormat 2014 Code40 74 00
  • CSI MasterFormat 2014 TitelTemperature Measurement
  • OmniClass-nummer23-27 11 11 15
  • OmniClass-titelTemperature Controllers
  • CSI UniFormat II-codeD3060
  • CSI UniFormat II-titelControls and Instrumentation