Publiceer je producten
Non-Freeze Roof Hydrant - HY-900
Watts

Non-Freeze Roof Hydrant - HY-900

Series HY-900 Non-Freeze Roof Hydrant has an epoxy coated cast iron head with lift handle and lock option, galvanized casing, bronze internal working parts and valve housing, and integral epoxy coated cast iron roof mounting plate with clamping collar, and 1/8 in. NPT drain port.

Specificatie
  • Keywords: tankless, water, heater, valve, set, lead, free, cotter, pin, float, valve, shutoff valve

    Features

    • Non-Freeze Roof Hydrant with an epoxy coated cast iron head
    • 1/8 in. NPT drain port
    • Lift handle and lock option
Technische specificatie
  • Unieke ref.hy-900-roof-hydrant
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepShutoff Valves > Ground Hydrants
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Secundair materiaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieObject
  • UNSPSC-naamHydrants
  • UNSPSC-code40141726
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitelWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings